IESNA:LM-63-2002
[TEST]P1461858
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-70-730-U-T4RE
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 70W 70CRI 3000K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.61A 73.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]2.73%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11256.7
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 73.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1025.1 1036.1 1054.5 1085.9 1134.7 1189.7 1240.1 1279.4 1326.6 1394.8 1475.0 1575.1 1687.9 1815.3 1977.8 
2157.2 2350.1 2493.8 2629.1 2773.8 2929.0 3161.8 3421.9 3671.5 3735.5 3448.1 2814.7 2278.8 2174.0 1809.0 
1134.7 487.1 319.3 268.5 227.0 159.4 68.7 0.0 
1025.1 1035.6 1053.4 1083.8 1132.6 1187.7 1236.4 1275.7 1322.9 1392.1 1468.7 1567.8 1685.8 1815.8 1968.4 
2149.3 2339.1 2495.4 2630.1 2768.6 2929.5 3141.9 3425.6 3652.1 3740.2 3462.3 2844.1 2316.6 2226.4 1864.6 
1168.3 503.4 319.9 267.4 221.8 153.6 57.7 0.0 
1025.1 1033.5 1052.9 1080.2 1126.3 1183.5 1236.4 1275.2 1321.9 1387.4 1466.6 1561.0 1673.2 1799.6 1968.9 
2149.3 2357.0 2505.9 2639.1 2783.2 2945.3 3157.1 3448.1 3714.5 3848.2 3709.2 3177.0 2622.8 2527.4 2152.5 
1511.7 750.3 347.1 265.8 210.8 139.0 59.8 0.0 
1025.1 1036.6 1051.3 1076.5 1119.5 1175.6 1225.9 1272.1 1319.8 1378.0 1451.4 1545.8 1651.2 1774.4 1940.1 
2127.8 2349.6 2516.9 2655.8 2824.7 2999.8 3197.0 3475.4 3802.6 4074.7 4161.2 3850.3 3349.0 3217.9 2861.9 
2279.3 1375.4 608.2 291.5 218.7 150.5 70.8 0.0 
1025.1 1033.5 1047.7 1070.2 1109.0 1157.8 1211.2 1257.9 1311.4 1366.5 1436.7 1518.0 1616.6 1738.7 1887.7 
2077.5 2290.9 2487.0 2667.4 2840.9 3050.7 3280.3 3589.7 3934.7 4363.6 4756.9 4933.1 4798.3 4755.9 4581.2 
4174.9 3217.4 1947.4 862.0 336.1 169.9 76.0 0.0 
1025.1 1033.0 1047.1 1063.4 1095.9 1139.4 1189.7 1238.5 1293.6 1355.4 1421.0 1502.8 1597.7 1714.6 1866.7 
2041.8 2278.8 2502.2 2709.3 2950.0 3217.9 3505.8 3872.8 4330.1 4916.3 5594.3 6259.7 6595.8 6601.0 
6422.8 5769.4 4872.3 3909.0 2627.5 1342.3 584.1 174.1 0.0 
1025.1 1030.3 1041.9 1059.2 1087.0 1125.8 1173.0 1223.8 1283.6 1342.9 1410.5 1490.7 1579.3 1701.0 1861.4 
2052.3 2273.1 2516.4 2772.8 3043.8 3359.0 3684.6 4071.6 4562.4 5138.1 5874.3 6608.4 6999.5 7007.9 
6805.0 6123.4 4975.0 4041.7 2693.6 1491.8 664.9 182.5 0.0 
1025.1 1031.9 1044.5 1061.8 1085.4 1122.1 1167.2 1218.1 1278.9 1341.3 1412.6 1492.8 1583.5 1703.1 1864.6 
2061.2 2304.5 2552.5 2824.7 3134.6 3459.1 3801.0 4204.2 4666.2 5190.0 5877.4 6582.7 6869.0 6874.2 
6694.9 6096.1 4993.4 3736.5 2390.5 1311.4 577.8 128.5 0.0 
1025.1 1027.7 1040.8 1057.1 1080.2 1109.5 1145.7 1197.6 1253.7 1320.8 1393.7 1474.5 1574.1 1709.4 1886.6 
2137.2 2442.9 2754.9 3101.0 3407.7 3742.3 4077.3 4441.8 4838.7 5346.3 5899.5 6135.9 5998.6 5931.4 
5569.6 4986.0 3953.6 2651.1 1348.6 619.3 219.7 75.0 0.0 
1025.1 1028.2 1038.2 1053.9 1075.4 1102.7 1138.9 1185.6 1237.5 1307.2 1382.2 1473.9 1580.4 1738.7 1985.2 
2321.3 2696.7 3108.9 3469.1 3826.7 4184.3 4523.0 4932.0 5421.8 6041.0 6335.2 6225.1 5860.7 5738.5 
5157.5 4216.8 2984.6 1589.8 645.0 232.8 135.8 56.1 0.0 
1025.1 1028.2 1035.1 1049.7 1070.7 1101.1 1138.4 1187.7 1245.9 1324.0 1404.2 1515.9 1650.7 1823.2 2089.0 
2431.4 2846.2 3259.4 3629.5 3976.7 4294.4 4641.0 5044.8 5491.0 5868.0 5887.9 5524.0 4853.9 4694.5 
4062.7 3079.5 1950.6 912.9 314.1 141.1 83.4 33.6 0.0 
1025.1 1026.2 1034.0 1047.1 1070.7 1098.0 1141.0 1197.6 1265.8 1350.7 1451.9 1569.9 1699.4 1866.2 2078.0 
2360.1 2728.7 3041.8 3353.7 3616.4 3857.1 4115.1 4447.0 4838.7 5133.4 5122.4 4738.5 4138.2 3987.7 3407.7 
2517.4 1556.8 743.0 244.9 129.5 75.5 25.2 0.0 
1025.1 1026.2 1032.4 1047.1 1070.2 1104.3 1151.5 1216.0 1301.4 1397.9 1497.5 1615.5 1732.5 1864.6 2016.6 
2189.7 2428.3 2672.1 2889.2 3102.1 3343.8 3631.1 4006.0 4483.2 4825.1 4736.5 4321.2 3681.5 3486.4 2879.7 
1952.7 1127.4 543.8 207.6 133.7 79.7 30.4 0.0 
1025.1 1024.6 1030.9 1046.1 1072.8 1118.4 1183.5 1265.8 1363.8 1467.7 1561.5 1635.4 1682.1 1702.6 1718.8 
1755.0 1863.0 2073.8 2322.9 2574.0 2783.8 2951.6 3126.7 3181.2 2874.5 2235.3 1574.1 977.4 868.3 573.6 
330.9 244.3 201.9 170.4 137.4 88.1 29.9 0.0 
1025.1 1024.1 1028.2 1045.6 1083.3 1145.2 1230.6 1320.3 1412.6 1491.8 1543.2 1552.1 1537.4 1530.1 1551.0 
1581.4 1588.3 1540.0 1435.1 1307.2 1163.0 1035.6 945.9 830.6 645.5 489.7 405.8 352.4 341.4 310.9 274.8 242.8 
209.7 172.5 139.0 95.4 35.7 0.0 
1025.1 1022.0 1026.7 1049.7 1101.1 1180.8 1266.3 1361.7 1440.4 1486.0 1498.1 1492.8 1494.9 1508.6 1505.4 
1453.0 1355.4 1233.8 1109.0 995.2 898.2 793.3 681.7 582.6 501.8 447.8 399.6 357.6 348.2 319.3 286.3 254.8 
224.9 194.5 162.0 111.2 41.9 0.0 
1025.1 1022.0 1026.7 1058.1 1123.2 1210.2 1306.7 1392.1 1448.8 1473.4 1481.8 1500.2 1510.1 1485.5 1419.4 
1336.0 1240.1 1164.6 1108.5 1037.2 949.1 826.9 713.1 614.0 550.6 508.1 467.2 424.7 418.4 388.5 351.3 320.9 
282.6 248.5 205.0 141.6 56.6 0.0 
1025.1 1019.3 1028.2 1068.6 1142.6 1239.0 1338.1 1414.7 1453.0 1471.3 1496.0 1512.2 1491.3 1414.7 1336.6 
1255.3 1207.6 1176.1 1135.2 1070.7 966.9 842.1 744.1 691.6 658.6 625.0 579.9 532.2 522.3 485.0 434.7 
393.8 358.1 324.0 254.3 183.5 77.6 0.0 
1025.1 1019.3 1030.3 1074.4 1159.3 1265.8 1361.2 1421.0 1450.9 1474.5 1497.5 1495.4 1436.7 1352.8 1270.0 
1215.4 1187.7 1160.9 1112.7 1040.8 916.6 826.4 770.8 732.5 704.7 661.7 608.2 559.0 545.3 501.8 452.0 
425.8 408.5 360.8 266.9 184.0 80.2 0.0 
1025.1 1019.9 1031.9 1086.5 1177.2 1281.5 1377.5 1428.3 1454.5 1483.4 1498.6 1474.5 1402.6 1313.0 1238.5 
1199.2 1171.9 1136.8 1079.1 985.3 872.5 807.5 759.3 723.6 686.4 633.9 582.6 528.5 517.5 478.7 447.8 
435.2 409.5 336.1 245.4 156.3 64.5 0.0 
1025.1 1017.8 1032.4 1090.1 1179.8 1292.0 1383.2 1431.5 1459.3 1486.0 1497.5 1460.3 1383.8 1290.4 1220.2 
1186.1 1157.2 1110.6 1038.7 934.9 843.7 790.2 750.3 717.3 670.1 619.3 565.2 512.8 502.9 466.7 450.9 
449.9 411.6 329.8 172.5 77.1 26.7 0.0 
1025.1 1018.3 1031.9 1094.3 1184.0 1289.4 1388.5 1433.6 1461.9 1490.2 1501.2 1464.5 1386.4 1291.5 1222.3 
1189.2 1162.5 1113.2 1039.8 930.2 841.1 786.5 745.1 715.2 665.4 613.0 562.1 513.9 501.8 464.0 456.2 
453.6 414.2 322.0 170.4 67.6 15.2 0.0 
